- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy Valves
- VFN Legacy Valve 5 Port
- VFN2120N 5 Port Solenoid Valve with NAMUR Interface X36
VFN2120N, 5 Port Solenoid Valve with NAMUR Interface, X36
VFN2120N-X36 is a hygienic solenoid valve with standard NAMUR interface. The valve PPS resin body provides excellent high temperature and chemical/corrosion resistance for use in wash down applications (IP67). A 5-pin M12 electrical connection is used for waterproof sealing. With power consumption of only 0.5W, it is the most energy efficient valve with NAMUR interface on the market. It can also be used with AS-i bus system. VFN2120-X36 is available for 24 VDC or 110 VAC operation.
- Available in 4 options to accommodate different pressure ports
- Low power consumption of 0.5W
- 12mm stainless steel connector for waterproof sealing
- Port size: 1/4