- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 3 Port
- VG 3 Port Solenoid Valve
- VG342 3 Port Solenoid Valve Pilot Poppet
VG342, 3 Port Solenoid Valve, Pilot Poppet
Series VG342 is a 3 port pilot poppet solenoid valve and can be used as a selector or divider valve (external pilot). Actuation is changeable between N.C., N.O., or external pilot types. VG342 is possible to use in vacuum or under low pressures. No lubrication is required.
- 3 port pilot operated poppet valve
- Material restriction type
- Low power consumption: 4.8W DC (standard type); 2W DC (energy-saving type)
- Possible to use in vacuum or under low pressure