- SMC Home
- Products
- Directional Control Valves
- Air Operated Valves
- VGA Air Operated Valve
- VGA342 3 Port Air Operated Valve
VGA342, 3 Port Air Operated Valve
Series VGA342 is a 3 port air operated valve and can be used as a selector or divider valve (external pilot). Actuation is changeable between N.C., N.O., or external pilot types. VGA342 is possible to use in vacuum or under low pressures. No lubrication is required.
- Port size: 1/2, 3/4, 1
- Applicable thread type: Rc, G, NPT, NPTF
- Type of actuation: Normally open/Normally closed (Changeable)
- Operating pressure range: 0.2 to 0.9 MPa
- Impact/Vibration resistance: 150/50 m/s²