- SMC Home
- Products
- Directional Control Valves
- Mechanical Hand Operated Valves
- VM
- 200 Series
- VM200 200 Series 2-3 Port Mechanical Valve New
VM200, 200 Series, 2/3 Port Mechanical Valve, New
The new VM100/200 series is now more lightweight and compact than the conventional model. The series has a variety of actuator types to choose from. Also, with piping options of side ported and bottom ported, it is now possible to choose the mounting method with the side ported.
- Fluid: air
- Operating pressure: 0 to 1.0MPa
- Fluid temperature: -5° to 60°C (no freezing)
- Port size: 1/4
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.