- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - Direct Operated
- VQD
- VQD1000 4 Port Direct Poppet Valve
VQD1000, 4 Port Direct Poppet Valve
VQD1000 series 4 port, direct operated, poppet solenoid valve offers large flow capacity in a compact, lightweight body. Vacuum applications (up to -100kPa) are possible. Components of the VQD1000 valves that are in contact with fluid are all copper free. The VQD series offers a remarkably quick and stable response time.
- Fluid: Air/inert gas
- Operating pressure range: 0MPa/10Torr (Vacuum) - 0.7MPa (7.1kgf/cm 2 )
- Effective area (Cv factor): Standard type 0.9mm 2 (0.05);
high flow type 1.5mm 2 (0.08) - Coil rated voltage: 12, 24VDC
- Response time: ON: 4ms; OFF: 2ms
- Ambient/fluid temp: -10 to 50°C
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.