- SMC Home
- Products
- Directional Control Valves
- Mechanical Hand Operated Valves
- VR
- VR120F Shuttle Valve with One-touch Fitting Series
VR12*0F, Shuttle Valve with One-touch Fitting Series
Series VR1210/1200 shuttle valve is a 3 ported valve with one output and 2 pneumatic signal and input ports. Output is always supplied by high pressure inlet. The VR12**F series are interrupters for control of air pressure signal system lines. Piping is possible in any position and the one-touch fittings make piping connections simple. Time delay valve series VR2110 with its combination of adjustable orifice and fixed flow allows transmission of a pneumatic signal after a fixed time period.
- Maximum operating pressure: 1MPa (145 psi)
- Minimum operating pressure: 0.05MPa (7 psi)
- Proof pressure: 1.5MPa (218 psi)
- Ambient and fluid temp: -5° to 60°C (23° to 140°F) (with no freezing)
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.