- SMC Home
- Products
- Directional Control Valves
- Mechanical Hand Operated Valves
- VR
- VR21 Transmitter - Time Delay Valve Series
VR21, Transmitter - Time Delay Valve Series
Series VR1210/1200 shuttle valve is a 3 ported valve with one output and 2 pneumatic signal and input ports. Output is always supplied by high pressure inlet. The VR12**F series are interrupters for control of air pressure signal system lines. Piping is possible in any position and the one-touch fittings make piping connections simple. Time delay valve series VR2110 with its combination of adjustable orifice and fixed flow allows transmission of a pneumatic signal after a fixed time period.
- Supply pressure: 0 to 1.0 MPa
- Signal pressure: 0.25 to 0.8MPa
- Time delay: 0.5 to 60s
- Operating and fluid temp: -5° to 60°C (no freezing)
- Effective area (Cv): 0.14
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.