- SMC Home
- Products
- Directional Control Valves
- Direct Operated Solenoid Valves
- VV061 Direct Operated Solenoid Valves
- VV061 3 Port Direct Operated Compact Solenoid Valve
VV061, 3 Port, Direct Operated , Compact Solenoid Valve
The VV061 series is a direct operated 3-way solenoid valve designed for 4 and 8 station units with integrated compact manifold, valve, circuit board, base and fittings forming a single compact unit. VV061 series model has an optional power saving circuit that can be used for long-term continuous duty. This unit is available with one-touch or barb fitting and an optional connector cable with lengths of 300, 600, or 1000mm.
- Compact direct operated 3 port solenoid valve
- Operating pressure ranges: 0~0.7MPa (standard) and 0~0.3MPa (large-flow type)
- Dustproof enclosure
- CE marking compliant
- Options include barb or one-touch fittings, power-saving circuit, connector cable, and bracket