- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy Valves
- VFS Legacy Valve
- VFS 5000 Series
- VFS5000 Manifolds
- VV5FS5 Manifold for VFS5000 Series
VV5FS5, Manifold for VFS5000 Series
Series VFS consists of 5 port pilot solenoid valves with metal seals and base mounted or body ported type manifolds. Base mounted manifolds are available in plug-in and non plug-in styles. Body ported manifolds are available with bar or separate type manifold bases. Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types available. Various options also available.
- Type: Plug-in: w/terminal block, w/multi-connector, w/d-sub connector, serial interface type;
Non plug-in: grommet terminal/DIN connector - Maximum stations available as standard: 11 (depending on style)
- Threads: Rc(PT), G(PF), NPT, NPTF
- Quick wiring for easier installation