- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy Valves
- VQC 1000-2000
- VQC 1000 Series
- VQC1000 Base Mount Plug-in
- VV5QC11-L 1000 Series Base Mounted Manifold Plug-in Electrical entry Lead Wire Kit
VV5QC11-L, 1000 Series, Base Mounted Manifold, Plug-in, Electrical entry Lead Wire Kit
The VQC series has five standard wiring packages bringing a world of ease to wiring and maintenance work, while the protective enclosures of three of them conform to IP67 standards for protection from dust and moisture. The use of multi-pin connectors to replace wiring inside manifold blocks provides flexibility when adding stations or changing manifold configuration. The VQC series has outstanding response times and long life.
- Base mount plug-in manifold for VQC1000 valve
- Protective enclosure conforms to IP67 for protection
from dust and moisture - Maximum 12 stations available as standard
- Optional DIN rail mount