VV801, Manifold, ISO 15407-2, Serial Transmission Kit

VSS/VSR  size 1, 2 & 3 are plug-in, base mounted interface valves conforming to ISO standards. The valve design offers maximum flexibility and is available in either a high flow rubber seal (model VSR), or matched ground spool and sleeve (model VSS). The lateral plug-in style manifold makes it easy to increase or decrease the manifold stations without wiring work.  In addition, SMC now offers a light weight, large capacity mini ISO valve (size 01).

  • Manifold for series VSR/S8-4 valves (size 01)
  • Conforms to ISO 15407-2
  • 1 to 12 stations as standard (depending on S kit)
  • G port thread is applicable to ISO 1179-1
VV801, Manifold, ISO 15407-2, Serial Transmission Kit
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Stations Configuration Status
A, B Port Configuration Status
Port Thread Configuration Status
SI Unit Configuration Status
End Plate Configuration Status
SI Unit COM Configuration Status
Number of Input Blocks Configuration Status
Type of Input Block Configuration Status
Input Block COM Configuration Status
Silencer Configuration Status
X Option Configuration Status
CE Compliant Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate