- SMC Home
- Products
- Fluid Process
- Valves Steam-Heated Water
- Valves Steam-Heated Water Solenoid Valve
- VX25 Single Unit Direct Operated 2 Port Solenoid Valve for Steam
VX2*5, Single Unit, Direct Operated 2 Port Solenoid Valve for Steam
The VX2 for steam (up to 183 °C) is available with brass and stainless steel body. Three body sizes are available, with port size ranges from 1/8 to 1/2 inch. High temperature FKM seal and Class H coil insulation are standard. Flow rate ranges from Cv of 0.23 to 2.21.
- IP65 enclosure
- Normally Closed and Normally Open type available, Class H coil
- Special construction improves service life when compared with current shading coil
- Power consumption: size 1 – 9 w; size 2 – 12 w; size 3 - 15w
- Body material: brass (C37), stainless steel
- Can be used with heated water