- SMC Home
- Products
- Fluid Process
- Valves Steam-Heated Water
- Solenoid Valve
- VXZ25 Pilot Operated 2 Port Solenoid Valve for Heated Water Single Unit
VXZ2*5, Pilot Operated, 2 Port Solenoid Valve for Heated Water, Single Unit
The VXZ series for heated water is a 2 port, pilot operated solenoid valve capable of operating at higher differential pressures by maintaining a zero differential pressure on the seat. The molded coil offers low power consumption, long life and high reliability. EDPM seal and Class H coil insulation type are standard. Available for port size 1/4 to 1 inch. Flow rate ranges from Cv of 1.9 to 10.2
- Body material: brass, and stainless steel
- Medium: heated water. Fluid temperature: 1 to 99°C
- Maximum pressure: 218 psi
- IP65 enclosure
- Valve type: Normally Closed, Normally Open
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.