- SMC Home
- Products
- Directional Control Valves
- Mechanical Hand Operated Valves
- VZM
- 500 Series
- VZM500 5 Port Mechanical Valve Series
VZM500, 5 Port Mechanical Valve Series
The VZM series is a 5 port mechanical valve. It is compact in design with a large flow capacity (VZM400 Cv 0.55, VZM500 Cv 0.6). The VZM is available in a metal or rubber spool style, with a variety of actuator choices and optional external pilot.
- Fluid: air, inert gas
- Operating pressure: 0.15 to 0.7MPa
- Ambient and fluid temp: -5° to 60°C (no freezing)
- Effective area (Cv): 0.6
- Port size: main valve Rc(PT) 1/8, pilot valve (EXH) M5x0.8

RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.