- SMC Home
- Products
- Vacuum Products
- Air Conveyor
- ZH-X226--X249--X338 High-flow Blow and Vacuum
ZH-X226/-X249/-X338, High-flow Blow and Vacuum
The ZH-X226/-X249/-X338 are all versatile and can function either as a blow off unit or a vacuum unit depending on the direction of the output port. With a supply pressure range 0 to 0.7 MPa and a large passage diameter, these units can be integrated into various applications including adsorption transfer, coolant blow, water droplet removal, etc.
- ZH-X226 suction flow rate of 405 L/min (ANR), discharge flow rate of 700 L/min (ANR), air consumption 207 L/min (ANR)
- ZH-X249 suction flow rate of 880 L/min (ANR), discharge flow rate of 1550 L/min (ANR), air consumption 570 L/min (ANR)
- ZH-X338 suction flow rate of 820 L/min (ANR), discharge flow rate of 1160 L/min (ANR), air consumption 340 L/min (ANR)