- SMC Home
- Products
- Vacuum Products
- Vacuum Generators
- ZKJ Fieldbus Compatible Vacuum Manifold
- ZKJ1V Positive Pressure Unit for ZKJ Vacuum Generator Manifold
ZKJ1V, Positive Pressure Unit for ZKJ Vacuum Generator Manifold
ZKJ1V is positive pressure unit for mounting 5 port solenoid valves to ZKJM manifold. ZKJ1V can be used to control pneumatic gripper or cylinder. Combination of vacuum generator and solenoid valves in one manifold allows for save space and reduced wiring and labor.
- Available Type: 2 position Single & Double Solenoid, and 4 position dual 3-port (N.C./N.C.)
- Positive pressure unit to control pneumatic gripper and cylinder.