- SMC Home
- Products
- Vacuum Products
- Suction Cups
- Adaptor Suction Cup-Vertical Entry
- Vertical Entry ZP3
- ZP3-T Compact Pad Vertical Vacuum Inlet w-Buffer
ZP3-T, Compact Pad, Vertical Vacuum Inlet w/Buffer
The ZPT series suction cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke. SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature cups, compact cups, nozzle cups, multi-bellows cups, sponge cups, mark-free cups, oval cup variations, and heavy-duty cup variations. Optional buffers can be ordered with up to 100mm stroke. The ZP3 line of suction cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series. The optional buffer can be ordered with up to 20mm stroke.
- Vertical vacuum entry with buffer
- Pad diameter: 1.5, 2, 3.5, 4, 6, 8, 10, 13, 16
- Pad type: flat, flat with groove, bellows
- Pad material: NBR, FKM, silicone rubber, urethane rubber, conductive NBR, conductive silicone rubber
- Buffer strokes: 3mm, 6mm, 10mm, 15mm, 20mm
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories