MGPK Series - Compact Guide Cylinder

  • A type with an air cushion has been added for bore sizes ø12 to ø50. [New]
  • Volume: Max. 28% reduction(538cm3 → 390cm3
  • Weight: Max. 41% reduction (0.32 kg → 0.19 kg)
  • High rigidity: Optimized configuration allows for compact body with high rigidity
  • Plate thickness increased by up to 33%, Higher rigidity
  • Lube-retainer is added to the guide rod.