PA5000, Process Pump, Double Acting, Automatically Operated

Series PA is a double acting, compact, large capacity diaphragm pump suitable for transfer and recovery of a wide variety of fluids. The PA series is available in 3 types; automatically operated, air operated or automatically operated with a built-in pulsation attenuator.

  • Air pilot type process pump
  • Discharge rate 5 to 45 L/min
  • Compact, large capacity
  • Easy maintenance due to structural design that allows the diaphragm and check valve to be replaced individually
  • 2 to 5 time longer life than that of conventional pumps
PA5000, Process Pump, Double Acting, Automatically Operated
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Material Configuration Status
Diaphragm Material Configuration Status
Actuation Configuration Status
Thread Configuration Status
Port Size Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate