- SMC Home
- Products
- Industrial Communication
- Valve I-O
- EX600 - Modular Platform
EX600 - Modular Platform
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. The EX600 offers excellent flexibility including digital input, digital output and analog input unit options. With the use of D-sub output blocks, a maximum of 9 remote D-sub manifolds can be attached to one EX600 communication module. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000, S0700 and the new SY series valves. Available protocols include PROFIBUS-DP®, DeviceNet™, CC-Link, Ethernet I/P™ and EtherCAT®, PROFINET, POWERLINK and CC-Link IE Field™
EX600, SI Unit
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. The EX600 offers excellent flexibility including digital input, digital output and analog input unit options. With the use of D-sub output blocks, a maximum of 9 remote D-sub manifolds can be attached to one EX600 communication module. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000, S0700 and the new SY series valves. Available protocols include PROFIBUS-DP®, DeviceNet™, CC-Link, Ethernet I/P™ and EtherCAT®, PROFINET, POWELINK and CC-Link IE Field™
- Protocols: EtherNet/IP™, PROFINET, POWERLINK, Modbus TCP, CC-Link IE Field™, DeviceNet™ and CC-Link
- Output method: PNP, NPN
- Enclosure: IP67(manifold assembly)
- Operating temp. range: -10~50° C
- Standard: CE marking, UL recognition (CSA)
- Weight: 300g or less
EX600-W, SI Unit, Wireless
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. Up to 1024 (512/512 I/O blocks) and 7 valve manifolds can be connected. The EX600 can be configured as a centralized or a de-centralized I/O system, or a combination of both. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000, S0700 and the SY Series valves. Available protocols include Profibus-DP, DeviceNet™, CC-Link, EtherCat and EtherNet/IP™. The EX600 wireless cannot be used in countries where wireless is not supported. Refer to the catalog for details of countries where wireless is supported.
- Fieldbus: EtherNet/IP™, PROFINET
- Output Method: PNP, NPN
- Number of I/O points: 1280 inputs/1280 outputs
- Enclosure: IP40 & IP67 (Manifold Assembly)
- Operating temp. range: -10 to +50°C
- Standards: CE marking, RoHS compliant
- Weight: 280g & 300g
EX600, IO-Link Module
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. Up to 1024 (512/512 I/O blocks) and 7 valve manifolds can be connected. The EX600 can be configured as a centralized or a de-centralized I/O system, or a combination of both. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000 and S0700 valves. Available protocols include Profibus-DP, DeviceNet™, CC-Link, EtherCat and EtherNet/IP™.
- Connects up to 4 IO-Link modules per manifold (Total of 16 IO-Link devices)
- Supports both port class A (integrated power, sensors and regulators) and class B (separate output power, for use with valve)
- Process data, parameters and device information can be set and monitored using PC
- Compatible with EX600-SEN3-X80, EX600-SPN3, EX600-SPN4, EX600-SEN7/8 and EX600-SEC3/4
EX600, Handheld Terminal
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. Up to 1024 (512/512 I/O blocks) and 7 valve manifolds can be connected. The EX600 can be configured as a centralized or a de-centralized I/O system, or a combination of both. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000 and S0700 valves. Available protocols include Profibus-DP, DeviceNet™, CC-Link, EtherCat and EtherNet/IP™.
- Protective structure: IP20
- Operating temperature: -10 to 50° C
- Operating humidity: 35 to 85%RH (no dew condensation)
- Acquired standard: CE marking
- Weight: 160g
EX600, Input/Output Unit
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. Up to 1024 (512/512 I/O blocks) and 7 valve manifolds can be connected. The EX600 can be configured as a centralized or a de-centralized I/O system, or a combination of both. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000 and S0700 valves. Available protocols include Profibus-DP, DeviceNet™, CC-Link, and EtherNet/IP™.
- Unit Type: Digital Input, Output, Input/Output, Analog Input, Output, Input/Output
- Connector Type: M8, M12, D-Sub, Spring Cage Terminal
- Up to IP67 enclosure rating with M8 and M12
- CE, UL and RoHS compatible
EX600, Endplate, Wireless
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. The EX600 offers excellent flexibility including digital input, digital output and analog input unit options. With the use of D-sub output blocks, a maximum of 9 remote D-sub manifolds can be attached to one EX600 communications module. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000, S0700 and the new SY series valves. Available protocols include EtherNet/IP™.
- Enclosure: IP67 (Manifold Assembly)
- Operating temp. range: -10 to +50°C
- Operating humidity range: 35% to 85% RH (No condensation)
- Standards: CE marking, RoHS compliant
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery