- SMC Home
- Products
- Secondary Battery
- Actuators
- Cylinders with Lock-Heavy Duty Stopper Cylinders
Cylinders with Lock/Heavy Duty Stopper Cylinders
Cylinders with lock and heavy-duty stopper cylinders are ideal for drop prevention applications in which air pressure can be lost, or for use on conveyor lines or other applications requiring an external stopping device.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
25A-RS(D)Q, Stopper Cylinder, Fixed Mounting Height
The RSQ series is a fixed-height stopper cylinder with proven endurance and low breakaway characteristics
- Fixed height stopper cylinder
- Double acting & single acting available
- Bore sizes (mm): 12, 16, 20, 32, 40, 50
- Stroke range (mm): 10, 15, 20, 25, 30
- Auto switch capable
- Series 25A-RSQ is compatible with secondary battery applications
25A-MK, Rotary Clamp Cylinder, Standard
SMC's MK-Z is a rotary clamp cylilnder that has a high allowable moment of inertia. The typical application for the MK-Z is to hold parts during a welding application. A short overall length means that the MK-Z series is versatile in mounting. Auto switches can be mounted on any of the 4 surfaces with no projection of the switch.
- Rotary clamp cylinder w/auto switch mounting grooves
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63
- Standard stroke (mm): 10, 20, 30, 50 (depending on bore size)
- Clockwise or counterclockwise rotary direction
- Auto switch capable
- Series 25A-MK is compatible with secondary battery
25A-RSH, Heavy Duty Stopper Cylinder, Standard
The RSH heavy-duty stopper cylinder is specially designed for use on conveyor lines or other applications requiring an external stopping device.
- Heavy duty stopper cylinder
- Double acting & single acting available
- Bore sizes: 20mm, 32mm
- Stroke range: 15mm, 20mm
- Auto switch capable
- Series 25A-RSH is compatible with secondary battery applications
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery