AP Tech Regulators
AP Tech’s wide array of regulators range up to 10,000 psig (690 bar) inlet pressure with delivery pressures from absolute to 10,000 psig (690 bar). Flow capacities also have a broad range from a few sccm to thousands of slpm. Whether manually spring loaded or pneumatically actuated, 1/8 inch through 1 inch connection size, AP Tech is the regulator of choice for high purity through ultra high purity gas delivery.
|
Single Stage Regulators |
||||||||||||
| Series | Configure | Model | Material | Hastelloy Internal | Tied Diaphragm | Inlet PSI | Outlet Max PSI | Absolute | CV STD / OPT | Flow SLPM STD / OPT | Connection Size Inch | Connection Type |
| AK | Download |
100 | S | 3000 | 150 | 0.04 | 30 | 1/8, 1/4 | N | |||
| AP | Configure |
1000 | S VAR | 3500 | 150 | 0.09 / 0.15 | 30 / 100 |
1/4, 3/8 | W | |||
| AZ | Configure |
S | 150 | W | ||||||||
| AK | Configure |
S, B | 500 | N | ||||||||
| AK | Download |
1000T | S | 3500 | 150 | 0.15 | 100 | 1/4 | N | |||
| AP | Configure |
1100 | S VAR | 300 | 100mm Hg to 10 psig | 0.05 | 1 |
1/4, 3/8 | W | |||
| AZ | Configure |
S | W | |||||||||
| AP | Configure |
1500 | S VAR | 3500 4500 opt |
150 | 0.09 / 0.15 | 30 |
1/4, 3/8 | W | |||
| AZ | Configure |
S | W | |||||||||
| AK | Configure |
S, B | N | |||||||||
| AP | Configure |
1400T | S VAR | ![]() |
2300 3000 opt |
150 100mm Hg to 30 psig |
0.5 | 400 |
1/4, 3/8, 1/2 | W | ||
| AZ | Configure |
S | W | |||||||||
| AK | Configure |
S, B | N | |||||||||
| AP | Configure |
1200 | S VAR | ![]() |
1700 3000 opt |
150 |
0.9 / 1.1 | 800 / 1500 |
1/4, 3/8, 1/2, 3/4 | W | ||
| AZ | Configure |
S | W | |||||||||
| AK | Configure |
S, B | N | |||||||||
| AP | Download |
1300 | S VAR | ![]() |
300 | 150 |
1.1 | 1100 |
1/4, 3/8, 1/2, 3/4 | W | ||
| AZ | Configure |
S | W | |||||||||
| AK | Configure |
S, B | N | |||||||||
| AZ | Configure |
9200 | S | 300 | 150 |
1.6 | 2000 |
3/4, 1 | W | |||
| AK | Configure |
S | N | |||||||||
| AP | Configure |
9000 | S | 1700 3000 opt |
300 | 3 | 2000 | 1/2, 3/4, 1 | W | |||
| AP | Configure |
9100 | S | 800 | 150 | 4 | 5000 | 1/2, 3/4, 1 | W | |||
| Mini Regulators | ||||||||||||
| Series | Configure | Model | Material | Hastelloy Internal | Tied Diaphragm | Inlet PSI / BAR | Outlet Max PSI | Absolute | CV STD / OPT | Flow SLPM STD / OPT | Connection Size Inch | Connection Type |
| AP | Configure |
500 | S VAR | ![]() |
150 | 100 | 0 | 0.06 / 0.1 | 15 / 30 | 1/4, 3/8 | W, IGS | |
| SL | Configure |
5200 | S VAR | ![]() |
150 | 100 | 0 | 0.07 / 0.15 | 30 / 100 | 1/4, 3/8 | W, IGS | |
| Two Stage Regulators | ||||||||||||
| Series | Download | Model | Material | Hastelloy Internal | Tied Diaphragm | Inlet PSI | Outlet Max PSI | Absolute | CV STD / OPT | Flow SLPM STD / OPT | Connection Size Inch | Connection Type |
| AP | Configure |
1700 | S VAR | 3500 | 100 | 0.05/ 0.07 | 15 | 1/4, 3/8 | W | |||
| AK | Configure |
S, B | 4500 opt | 200 | N | |||||||
| AP | Configure |
2700 | S VAR | 3500 | 120 | 0.1 | 250 | 1/4, 3/8 | W | |||
| Pneumatically Actuated Regulators | |||||||||||
| Series | Download | Model | Material | Hastelloy Internal | Tied Diaphragm | Inlet PSI | Outlet Max PSI | CV STD / OPT | Flow SLPM STD / OPT | Connection Size Inch | Connection Type |
| AP | Configure |
10PA | S VAR | ![]() |
3500 | 150 | 0.09 / 0.15 | 30 / 100 | 1/4, 3/8 | W | |
| AZ | Configure |
S | W | ||||||||
| AK | Configure |
S, B | N | ||||||||
| AP | Configure |
15PA | S VAR | 3500 | 150 | 0.09 / 0.15 | 30 | 1/4, 3/8 | W | ||
| AZ | Configure |
S | W | ||||||||
| AK | Configure |
S, B | N | ||||||||
| AP | Configure |
14PA | S VAR | ![]() |
2300 | 150 | 0.45 | 400 | 1/4, 3/8, 1/2 | W | |
| AZ | Configure |
S | 3000 opt | 100mm Hg | W | ||||||
| AK | Configure |
S, B | 300 opt | to 30 psig | N | ||||||
| AP | Configure |
12PA | S VAR | 300 | 1700 | 0.9 / 1.1 | 1200 | 1/4, 3/8, 1/2 | W | ||
| AZ | Configure |
S | 3000opt | W | |||||||
| AK | Configure |
S, B | N | ||||||||
| AP | Download |
90PA | S | 1700 | 150 | 3 | 3000 | 1/2, 3/4, 1 | |||
| AP | Download | 91PA | S | 800 | 150 | 4 | 7000 | 1/2, 3/4, 1 | W | ||
| Crossover Manifolds | |||||||||||
| Series | Download | Model | Material | Hastelloy Internal | Tied Diaphragm | Inlet PSI | Outlet Max PSI | CV STD / OPT | Gauge | Connection Size Inch | Connection Type |
| AP | Download |
M6 | S VAR | 3500 | 275 | 0.09 | 1/4, 3/8 | W | |||
| AK | Download |
S, B | 1/4 | N | |||||||
| AK | Download |
M8 | S, B | 3500 | 250 | 0.1 | 1/4 | N | |||
| High Pressure Regulators | ||||||||
| Series | Download | Material | Inlet PSI | Outlet Max PSI | Pneumatically Actuated | CV STD / OPT | Connection Size Inch | Connection Type |
| KT8 | Download |
S-316L SS | 6000 | 1500 | 0.15 | 1/4 | N | |
| Download | 4500* | W | ||||||
| KT9 | Download |
S-316L SS | 6000 | 2500 | 0.09 / 0.15 | 1/4 | N | |
| Download | 4500* | W | ||||||
| KT10 | Configure |
S-316L SS, C-300SS | 2300 | 10,000 | 0.06/0.12 | 1/4 | N | |
| S-316L SS | 4500 | W* | ||||||
| B-Brass | 6000 | N | ||||||
| KT12 | Configure |
C-300SS | 6000 | 2500 | 0.8/2.0 | 1/2, 3/4 | N | |
| B-Brass | 5000 | |||||||
| Back Pressure Regulators | |||||||
| Series | Download | Model | Material | Operating Pressure Max PSI | CV STD / OPT | Connection Size Inch | Connection Type |
| BP | Configure |
1000 | S VAR | 300 | 0.3 | 1/4, 3/8 | W* |
| S, B | 1/4 | N | |||||
| LEGEND | ||||||||||
| RED | W | N | IGS | LOTO | NC | NO | S VAR | S | ||
| Optional | Standard | NEW | Welded | Threaded | Surface Mount | Lockout/Tagout | Normally Closed | Normally Open | 316L SS VAR | 316L SS |