- SMC Home
- Products
- Secondary Battery
- Air Preparation - Clean Air Filters
- Air Preparation
- 25A-AFF Air Preparation Filter Main Line Filter
25A-AFF, Air Preparation Filter, Main Line Filter
The AFF series is an excellent first stage in an air purification scheme. This coarse (3 μm) filter removes foreign matter and droplets to protect downstream dryers and extend the life of more precise filters. Units are easily serviced, and dirty elements can be disposed of while handling only the filter bowl.
- Particulate filtration, coarse droplet removal
- Modular connection capable AFF2C~22C
- Optional element life indicator
- Available port sizes: 1/8"~2" (PT, NPT or G)
- Nominal filtration rating: 1 μm (99% efficiency)
- Series 25A-AFF is compatible with secondary battery applications