- SMC Home
- Products
- Secondary Battery
- Air Preparation - Clean Air Filters
- Air Preparation
- 25A-AM Air Preparation Filter Mist Separator
25A-AM, Air Preparation Filter, Mist Separator
Series AM can separate and remove oil mist in compressed air, which is difficult to remove by ordinary air filters and removes solid particles such as rust or carbon of more than 0.3 micron. It is the most suitable for air sources that drive pilot, metal seal solenoid valves.
- Particulate filtration, oil mist separation
- Modular connection capable AM150C~550C
- Optional element life indicator
- Available port sizes: 1/8"~2" (PT, NPT, or G)
- Nominal filtration rating: 0.3 μm (99% efficiency)
- Series 25A-AM is compatible with secondary battery applications