25A-ISE20C(H), Digital Pressure Sensor, 3 Screen 2 Output with Analog, Secondary Battery

The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-ISE20C is a digital pressure sensor offering compatibility with both compressed air and non-corrosive liquids.  Compared to the 25A-ISE20, the 25A-ISE20C(H) adds a 2nd switch output, as well as analog voltage or current output.  The 25A-ISE20CH offers a 2 MPa pressure range.  The 3-screen, 3-color display shows the instantaneous reading in red or green, and the setting label and its numerical value in orange.  The switch output responds within 1.5ms once the set pressure value is reached.  Secondary battery capability is achieved by providing removing the bracket munting inserts found on the ISE20C(H).  25A-ISE20C(H) is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.

  • Pressure sensing for air and liquid non-corrosive to 630 and 304 SST
  • Suitable for the secondary battery manufacturing environment
  • 3 setting modes: 3-step, simple, function selection
  • 5 pressure units: MPa, kPa, kgf/cm2, bar, psi
  • 2 switch outputs (NPN or PNP) plus 1 analog output (V or mA)
  • Port sizes: 1/4 Rc with M5 female
  • Panel mounting adapter available
25A-ISE20C(H), Digital Pressure Sensor, 3 Screen 2 Output with Analog, Secondary Battery
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Series Configuration Status
Rated Pressure Range Configuration Status
Output Specification Configuration Status
Unit Specifications Configuration Status
Piping Specification Configuration Status
Lead Wire Configuration Status
Bracket Configuration Status
Operation Manual Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate
<