- SMC Home
- Products
- Secondary Battery
- Sensors and Switches
- Pressure Sensor
Pressure Sensor
SMC offers a range of pressure monitoring devices to meet the diverse application requirements of our customer base.
25A-ISE20A, Digital Pressure Sensor, 3 Screen 2 Output with Analog, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-ISE20A is a digital pressure sensor with an informative, easy to read 3-screen, 3-color display. The main screen shows the instantaneous reading in red or green, while two sub-screens can display the setting label and its numeric value in orange. Compared to the ISE20, ISE20A adds a 2nd switch output, as well as an analog voltage or current output. The switch output responds within 1.5ms once the set pressure value is reached. Response time can be adjusted to reduce chattering. Secondary battery capability is achieved by providing a piping port in stainless steel rather than brass. Bracket mounting inserts found on the standard ISE20A are omitted as well. 25A-ISE20A is UL/CSA, CE and RoHS compliant with an IP40 enclosure rating.
25A-ISE20C(H), Digital Pressure Sensor, 3 Screen 2 Output with Analog, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-ISE20C is a digital pressure sensor offering compatibility with both compressed air and non-corrosive liquids. Compared to the 25A-ISE20, the 25A-ISE20C(H) adds a 2nd switch output, as well as analog voltage or current output. The 25A-ISE20CH offers a 2 MPa pressure range. The 3-screen, 3-color display shows the instantaneous reading in red or green, and the setting label and its numerical value in orange. The switch output responds within 1.5ms once the set pressure value is reached. Secondary battery capability is achieved by providing removing the bracket munting inserts found on the ISE20C(H). 25A-ISE20C(H) is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
25A-ZSE20(F), Digital Vacuum Sensor, 3 Screen 1 Output, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-ZSE20(F) is a digital vacuum sensor with an informative, easy to read 3 screen, 3 color display. The main screen shows the instantaneous reading in red or green, while two sub-screens can display the setting label and its numeric value in orange. 25A-ZSE20(F) saves energy by consuming only 25mA of current. The switch output responds within 1.5ms once the set pressure value is reached. Both vacuum and compound pressure ranges are offered. Secondary battery capability is achieved by providing a piping port in stainless steel rather than brass. Bracket mounting inserts found on the standard ZSE20 are omitted as well. 25A-ZSE20(F) is UL/CSA, CE and RoHS compliant, with an IP40 enclosure rating.
25A-ZSE20C(F), Digital Vacuum Sensor, 3 Screen 2 Output with Analog, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-ZSE20C(F) is a digital vacuum sensor offering compatibility with both compressed air and non-corrosive liquids. Compared to the 25A-ZSE20, 25A-ZSE20C(F) adds a 2nd switch output, as well as analog voltage or current output. The 3-screen, 3-color display shows the instantaneous reading in red or green, and the setting label and its numerical value in orange. The switch output responds within 1.5ms once the set pressure value is reached. Both vacuum and compound pressure ranges are offered. Secondary battery capability is achieved by providing removing the bracket munting inserts found on the standard ZSE20C. 25a-ZSE20C(F) is UL/CSA, CE and RoHS compliant, with an IP65 rating.
25A-ZSE20B(F), Digital Vacuum Sensor, 3 Screen 2 Output with Analog, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-ZSE20B(F) is a digital pressure sensor with an infomative, easy to read 3 screen, 3 color display. The main screen shows the instantaneous reading in red or green, while two sub-screens can display the setting label and its numeric value in orange. Compared to the 25A-ZSE20(F), 25A-ZSE20B(F) adds a 2nd switch output, as well as an analog voltage or current output. The switch output responds within 1.5ms once the set pressure value is reached. Both vacuum and compound pressure ranges are offered. Secondary battery capability is achieved by providing a piping port in stainless steel rather than brass. Bracket mounting inserts found on the standard ZSE20B(F) are omitted as well. 25A-ZSE20B(F) is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
25A-ISE20B, Digital Pressure Sensor, 3 Screen 2 Output with Analog, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-ISE20B is a digital pressure sensor with an informative, easy to read 3 screen, 3 color display. The main screen shows the instantaneous reading in red or green, while two sub-screens can display the setting lable and its numeric value in orange. Compared to the 25A-ISE20, 25A-ISE20B adds a 2nd switch output, as well as an analog voltage or current output. The switch output responds within 1.5ms once the set pressure value is reached. Response time can be adjusted to reduce chattering. Secondary battery capability is achieved by providing a piping port in stainless steel rather than brass. Bracket mounting inserts found on the standard ISE20B are omitted as well. 25A-ISE20B is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
25A-ISE20, Digital Pressure Sensor, 3 Screen 1 Output, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-ISE20 is a digital pressure sensor with an infomative, easy to read 3-screen, 3-color display. The main screen shows the instantaneous reading in red or green, while two sub-screens can display the setting label and its numeric value in orange. 25A-ISE20 saves energy by consuming only 25mA of current. The switch output responds within 1.5ms once the set pressure value is reached. Secondary battery capability is achieved by providing a piping port in stainless steel rather than brass. Bracket mounting inserts found on the standard ISE20 are omitted as well. 25A-ISE20 is UL/CSA, CE and RoHS compliant with an IP40 enclosure rating.
25A-ZSE20A(F), Digital Vacuum Sensor, 3 Screen 2 Output with Analog, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-ZSE20A(F) is a digital vacuum sensor with an informative, easy to read 3 screen, 3 color display. The main screen shows the instantaneous reading in red or green, while two sub-screens can display the setting label and its numeric value in orange. Compared to the 25A-ZSE20(F), the 25A-ZSE20A(F) adds a 2nd switch output, plus an analog voltage or current output. The switch output responds within 1.5ms once the set pressure value is reached. Both vacuum and compound pressure ranges are offered. Secondary battery capability is achieved by providing a piping port in stainless steel rather than brass. Bracket mounting inserts found on the standard ZSE20A are omitted as well. 25A-ZSE20A(F) is UL/CSA, CE and RoHS compliant, with an IP40 enclosure rating.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories