- SMC Home
- Products
- Secondary Battery
- Secondary Battery Actuators
- Rodless Cylinders-Table Cylinders
- Compact Rodless Cylinders
- 25A-MXQB Compact Slide Recirculating Linear Guide-Low Thrust with High Rigidity Type
25A-MXQ*B, Compact Slide, Recirculating Linear Guide/Low Thrust with High Rigidity Type
The MXQ*B is the newest generation of precision slide tables integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals. The MXQ*B has higher rigidity than the MXQ*A type for equivalent bore sizes, or can be down sized one bore size for equivalent rigidity requirements to save on air consumption. Its recirculating ball bearings are matched by size to each slide table with a slight negative clearance resulting in greater accuracy. The MXQ's thinly formed special stainless steel slide table reduces thickness allowing for a larger guide pitch providing high rigidity. The slide table's reduced weigh also increases allowable kinetic energy. The stoppers and shock absorbers are positioned at the center axis to minimize load deflection. The dowel pin holes positioned on the center axis standardizes mounting conditions for the basic and symmetric styles. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Bore sizes: 6, 8, 12, 16, 20 mm
- Repeatable positioning accuracy: +/-0.05 mm
- Stroke adjuster options: rubber, metal stopper or shock absorber
- Auto switch capable
- Series 25A-MXQ*B is compatible with secondary battery applications
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Valves Product Selector
- JSX 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Pilot Operated Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories