- SMC Home
- Products
- Secondary Battery
- Actuators
- Rodless Cylinders-Table Cylinders
- Compact Rodless Cylinders
Compact Rodless Cylinders
The MXQ is the newest generation of precision slide tables integrated with hardened stainless-steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals. The MXS is a precision slide table integrated with guides and rails combined with cross roller bearing to isolate the load bearing from the movement of the dual rods and piston seals.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
25A-MXQ*A, Compact Slide, Recirculating Linear Guide/Double-ported Type
The MXQ*-A, is the newest generation of precision slide tables integrated with hardened stainless-steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals. Its recirculating ball bearings are matched by size to each slide table with a slight negative clearance resulting in greater accuracy. The MXQ's thinly formed special stainless-steel slide table reduces thickness allowing for a larger guide pitch providing high rigidity. The slide table's reduced weight also increases allowable kinetic energy. The stoppers and shock absorbers are positioned at the center axis to minimize load deflection. The dowel pin holes positioned on the center axis standardizes mounting conditions for the basic and symmetric styles. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Bore sizes: 6, 8, 12, 16, 20, 25 mm
- Repeatable positioning accuracy: +/-0.05 mm
- Stroke adjuster options: rubber, metal stopper or shock absorber
- End lock option in the event of air pressure loss
- Auto switch capable
- Series 25A-MXQ*A is compatible with secondary battery applications
25A-MXQ*B, Compact Slide, Recirculating Linear Guide/Low Thrust with High Rigidity Type
The MXQ*B is the newest generation of precision slide tables integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals. The MXQ*B has higher rigidity than the MXQ*A type for equivalent bore sizes, or can be down sized one bore size for equivalent rigidity requirements to save on air consumption. Its recirculating ball bearings are matched by size to each slide table with a slight negative clearance resulting in greater accuracy. The MXQ's thinly formed special stainless steel slide table reduces thickness allowing for a larger guide pitch providing high rigidity. The slide table's reduced weigh also increases allowable kinetic energy. The stoppers and shock absorbers are positioned at the center axis to minimize load deflection. The dowel pin holes positioned on the center axis standardizes mounting conditions for the basic and symmetric styles. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Bore sizes: 6, 8, 12, 16, 20 mm
- Repeatable positioning accuracy: +/-0.05 mm
- Stroke adjuster options: rubber, metal stopper or shock absorber
- Auto switch capable
- Series 25A-MXQ*B is compatible with secondary battery applications
25A-MXQ*C, Compact Slide, Recirculating Linear Guide Single Side-ported Type
The MXQ*C is the newest generation of precision slide tables integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals. The MXQ*C has a compact design and two auto-switches can be mounted into one groove on the same side. Its recirculating ball bearings are matched by size to each slide table with a slight negative clearance resulting in greater accuracy. The MXQ's thinly formed special stainless steel slide table reduces thickness allowing for a larger guide pitch providing high rigidity. The slide table's reduced weigh also increases allowable kinetic energy. The stoppers and shock absorbers are positioned at the center axis to minimize load deflection. The dowel pin holes positioned on the center axis standardizes mounting conditions for the basic and symmetric styles. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Bore sizes: 8, 12 mm
- Repeatable positioning accuracy: +/-0.05 mm
- Stroke adjuster options: rubber, metal stopper or shock absorber
- End lock option in the event of air pressure loss
- Auto switch capable
- Series 25A-MXQ*C is compatible with secondary battery applications
25A-MXQ*, Compact Slide, Recirculating Linear Guide/Height Interchangeable Type
The MXQ is the newest generation of precision slide tables integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals. The new MXQ is interchangeable in height dimension with the legacy style MXQ. Its recirculating ball bearings are matched by size to each slide table with a slight negative clearance resulting in greater accuracy. The MXQ's thinly formed special stainless steel slide table reduces thickness allowing for a larger guide pitch providing high rigidity. The slide table's reduced weigh also increases allowable kinetic energy. The stoppers and shock absorbers are positioned at the center axis to minimize load deflection. The dowel pin holes positioned on the center axis standardizes mounting conditions for the basic and symmetric styles. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Bore sizes: 6, 8, 12, 16, 20, 25 mm
- Repeatable positioning accuracy: +/-0.05 mm
- Stroke adjuster options: rubber, metal stopper or shock absorber
- End lock option in the event of air pressure loss
- Auto switch capable
- Series 25A-MXQ is compatible with secondary battery applications
25A-MXQ, Compact Slide, Recirculating Linear Guide
The MXQ precision slide table is integrated with guides and rails combined with recirculating bearings to isolate the load bearing from the movement of the dual rods and piston seals. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Bore sizes: 6, 8, 12, 16, 20, 25 mm
- Stroke adjuster options: rubber or metal stopper
- End lock option in the event of air pressure loss
- Auto switch capable
- Series 25A-MXQ is compatible with secondary battery applications
25A-MXS, Compact Slide, Cross Roller Guide
The MXS is a precision slide table integrated with guides and rails combined with cross roller bearings to isolate the load bearing from the movement of the dual rods and piston seals. Rubber bumpers or shock absorbers stop the slide table and can be paired with a stroke adjuster for precise positioning; available for extend, retract, or both ends in ranges of 0-5 mm, 0-15 mm and 0-25 mm. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Bore sizes: 6, 8, 12, 16, 20, 25 mm
- Rubber bumper with stroke adjuster
- Shock absorber option
- Auto switch capable
- Series 25A-MXS is compatible with secondary battery applications
25A-MXH, Compact Slide, Recirculating Linear Guide
The MXH narrow width precision slide table incorporates recirculating bearings to its new linear guide system to increase rigidity by expanding the width where the load bearings come in contact with the linear guide. The new linear guide system also increases allowable pitch moment by 170%, yaw moment by 210% and roll moment by 240% as well as reduces its weight by as much as 19% from the previous model. Its narrow width footprint allows for multiple units to be mounted adjacently for applications with tight space constraints.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Bore sizes: 6, 10, 16, 20 mm
- Special (non-standard) porting option
- Rubber bumpers
- Auto switch capable
- Series 25A-MXH is compatible with secondary battery applications
25A-MXW, Compact Slide, Recirculating Linear Guide
The MXW is a long stroke precision slide table that provides constant rigidity throughout the entire stroke, up to 300 mm, for smooth operation without vibration. It is integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Bore sizes: 8, 12, 16, 20, 25 mm
- Stroke adjuster options: urethane bumpers or shock absorbers
- Auto switch capable
- Series 25A-MXW is compatible with secondary battery applications
25A-MXP, Compact Slide, Recirculating Linear Guide
The MXP high precision slide tables have travelling parallelism of 0.004 mm for all its bore sizes and non-rotating accuracy +/-0.03° for 6, 8, 10 mm bore siszes and non-rotating accuracy +/-0.04° for 12, 16 mm bore sizes. Its actuator body and guide block are made from Martensitic stainless steel for high rigidity and integrated to guide rails for isolating the load bearing from the movement of the piston rod and seals.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Bore sizes: 6, 8, 10, 12, 16 mm
- Non-rotating accuracy +/-0.03° for 6, 8, 10 mm bore
- Non-rotating accuracy +/-0.04° for 12, 16 mm bore
- Stroke adjuster options: rubber, metal stopper or shock absorber
- Auto switch capable
- Series 25A-MXP is compatible with secondary battery applications
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery