- SMC Home
- Products
- Airline Equipment
- Combination Units
- AC-D Modular FRL
- AC10-A Air Filter Regulator and Lubricator Combination
AC10-A Air Filter, Regulator and Lubricator Combination
SMC'S new AC-A series of modular type F.R.L. unit is interchangeable with the existing modular AC line. The pressure drop across the regulator has been reduced creating a more efficient unit with a maximum set pressure of 100 psi. The element and bowl on the AW and AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size. The base color of the AC-A series is urban white, maintaining a clean, modern look.
- Air filter, regulator and lubricator unit
- Clean looking, urban white, modular design
- Energy saving with high flow rate
- Transparent bowl guard
- New spacer for modular connection is interchangeable with existing product
- Improved installation