- SMC Home
- Products
- Airline Equipment
- Combination Units
- AC-D Modular FRL
AC-D Modular FRL
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters. The AC-D is currently available in three body sizes with more to come in the near future.
AC20-D to AC60-D, Air Combination Units
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
AC10-A Air Filter, Regulator and Lubricator Combination
SMC'S new AC-A series of modular type F.R.L. unit is interchangeable with the existing modular AC line. The pressure drop across the regulator has been reduced creating a more efficient unit with a maximum set pressure of 100 psi. The element and bowl on the AW and AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size. The base color of the AC-A series is urban white, maintaining a clean, modern look.
AC10A-A Filter Regulator and Lubricator
SMC'S AC-A series of modular type F.R.L. unit is interchangeable with the existing modular AC line. The pressure drop across the regulator has been reduced creating a more efficient unit with a maximum set pressure of 100 psi. The element and bowl on the AW and AF series is one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size. The base color of the new AC-A series is urban white, maintaining a clean, modern look.
AC10B-A Air Filter and Regulator
SMC'S AC-A series of modular type F.R.L. unit is available is interchangeable with the existing modular AC line. The pressure drop across the regulator has been reduced creating a more efficient unit with a maximum set pressure of 100 psi. The element and bowl on the AW and AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AF series, depending on the body size. The base color of the AC-A series is urban white, maintaining a clean, modern look.
AC-D Accessories/Attachments
The AC-D series of modular F.R.L. brings a modern appearance to SMC's line of air preparation equipment while maintaining the high performance of our other series. The maximum set pressure of the AC-D is 125 psi allowing use in a broad range of applications. Most of the features of the AC-A and -B have been incorporated into the AC-D - transparent bowl guards for full visibility; embedded gauges and pressure switches; reduced maintenance space and simplified element change on AF-D series filters.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- SS5Y-SW Manifold for Compact Wireless Remote
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories