- SMC Home
- Products
- Actuators
- Guided Actuators
- Heavy Duty w-Shaft Guide Rods
- External Guide Shaft
- Platform Guide Rod Cylinder - CXT
Platform Guide Rod Cylinder - CXT
Series CXT integrates a compact cylinder's power source via a flexible coupling to the high precision ball bushing bearing guides to isolate the load bearing from the movement of the actuator's rod and seals. Rubber bumpers are standard with optional shock absorbers and stroke adjustment (X138).
CXTM, Platform Guide Rod Cylinder, Slide Bearing
The CXTM integrates a compact cylinder's power source via a flexible coupling to the carbon steel alloy slide bearing guides to isolate the load bearing from the movement of the actuator's rod and seals. Rubber bumpers are standard with optional shock absorbers and stroke adjustment (X138). The (M) carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, suitable for stopping applications.
- Bore sizes: 12, 16, 20, 25, 32, 40 mm
- Standard adjustable stroke range: 10 mm (all bore sizes)
- X138 option, adjustable stroke range: 26 mm (12, 16 bore);
- 28 mm (20, 25 bore); 44 mm (32 bore); 40 mm (40 bore)
- Shock absorber option
- Auto switch capable
CXTL, Platform Guide Rod Cylinder, Ball Bushing Bearing
The CXTL integrates a compact cylinder's power source via a flexible coupling to the high precision ball bushing bearing guides to isolate the load bearing from the movement of the actuator's rod and seals. Rubber bumpers are standard with optional shock absorbers and stroke adjustment (X138). The (L) high precision ball bushing allows for smooth operation that ensures stable travel resistance, suitable for pushing and lifting applications.
- Bore sizes: 12, 16, 20, 25, 32, 40 mm
- Standard adjustable stroke range: 10 mm (all bore sizes)
- X138 option, adjustable stroke range: 26 mm (12, 16 bore);
- 28 mm (20, 25 bore); 44 mm (32 bore); 40 mm (40 bore)
- Shock absorber option
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery