- SMC Home
- Products
- Actuators
- Guided Actuators
- Heavy Duty w-Shaft Guide Rods
- Low Profile Miniature
- Guide Rod Cylinder w- Turntable - MGT
Guide Rod Cylinder w/ Turntable - MGT
Series MGT integrates a high precision bearing manual turntable with a MGP, standard guided actuator. The turntable has an embedded positioning mechanism each at 90° and 180° of rotation detected by an auto-switch sensor. The (L) high precision ball bushing allows for smooth operation that ensures stable travel resistance, suitable for pushing and lifting applications. The (M) carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, suitable for stopping applications.

MGT, Guide Rod Cylinder with Turntable
The MGT integrates a high precision bearing manual turntable with a MGP, standard guided actuator. The turntable has an embedded positioning mechanism each at 90° and 180° of rotation detected by an auto-switch sensor. The (L) high precision ball bushing allows for smooth operation that ensures stable travel resistance, suitable for pushing and lifting applications. The (M) carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, suitable for stopping applications.
- Bore sizes: 63, 80, 100 mm
- Stroke lengths: 25, 50, 75, 100, 125, 150, 175, 200 mm
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery