C96
Series C96 cylinders conform to ISO 15552. The series is available with a single or double rod in 6 bore sizes from ø32 to ø125mm. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm.C96S(D), ISO 15552 Cylinder, Double Acting, Single/Double Rod w/Air Cushion and Bumper Cushion
Series C96 cylinders conform to ISO 15552. The series is available with a single or double rod in 6 bore sizes from ø32 to ø125mm. The air cushion and bumper cushion combination greatly reduces noise at the end of stroke. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm.- Double acting, standard type, single rod
- End of stroke air cushion and rubber bumper are standard
- Bore sizes (mm): 32, 40, 50, 63, 80, 100
- Standard stroke up to 800mm
- Auto switch capable
C96S(D), ISO 15552 Cylinder, Double Acting, Single/Double Rod, 125 Bore
Series C96 cylinders conform to ISO 15552. The series is available with a single or double rod in 6 bore sizes from ø32 to ø125mm. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm.- Double acting, standard type, single or double rod
- Bore size (mm): 125
- Standard stroke up to 800mm
- Auto switch capable
C96K(D), ISO 15552 Cylinder, Non-rotating Rod Type, Double Acting, Single/Double Rod
Series C96K cylinders conform to ISO 15552. The non-rotating rod version is available with a single or double rod in 5 bore sizes from ø32 to ø100mm. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm.- Double acting, Non-rotating, single or double rod
- Bore sizes (mm): 32, 40, 50, 63, 80, 100
- Standard stroke up to 800mm
- Auto switch capable
C96Y(D), ISO 15552 Cylinder, Smooth Cylinder, Double Acting, Single Rod
Series C96 cylinders conform to ISO 15552. The series is available with a single or double rod in 6 bore sizes from ø32 to ø125mm. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 1000mm.- Double acting, Smooth Cylinder, single rod
- Bore sizes (mm): 32, 40, 50, 63, 80, 100
- Standard stroke up to 1000mm
- Auto switch capable
C96/CP96 Accessory, Rod Clevis
C(P)96 add on piston rod clevis.- Mounting accessory: rod clevis
- Applicable to bores: 32~100mm
- Supplied with bolts and safety devices
C96/CP96 Accessory, Piston Rod Ball Joint
C(P)96 add on piston rod ball joint.- Mounting accessory: piston rod ball joint
- Applicable to bores: 32~125mm
C96/CP96, Accessory, Rod/Head Flange
Series C96 cylinders conform to ISO 15552. The series is available with a single or double rod in 6 bore sizes from ø32 to ø125mm. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm.- C(P)96 mounting brackets
- Type: Front Flange "F" type
- Type: Rear Flange "G" type
- Bore sizes 32, 40, 50, 63, 80, 100mm
C96/CP96, Accessory, Double Clevis
Series C96 cylinders conform to ISO 15552. The series is available with a single or double rod in 6 bore sizes from ø32 to ø125mm. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm.- C(P)96 mounting brackets
- Type: Double Clevis "D" type
- Bore sizes 32, 40, 50, 63, 80, 100mm
C96/CP96, Accessory, Single Clevis
Series C96 cylinders conform to ISO 15552. The series is available with a single or double rod in 6 bore sizes from ø32 to ø125mm. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm.- C(P)96 mounting brackets
- Type: Single Clevis "C" type; Single Clevis w/Ball Joint "CS" type
- Bore sizes 32, 40, 50, 63, 80, 100mm
C96/CP96, Accessory, Foot
Series C96 cylinders conform to ISO 15552. The series is available with a single or double rod in 6 bore sizes from ø32 to ø125mm. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm.- C(P)96 mounting brackets
- Type: Axial Foot "L" type
- Bore sizes 32, 40, 50, 63, 80, 100mm
C96/CP96, Accessory, Double Clevis (for ES Accessory)
Series C96 cylinders conform to ISO 15552. The series is available with a single or double rod in 6 bore sizes from ø32 to ø125mm. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm.- C(P)96 mounting brackets
- Type: Double Clevis Bracket "DS" type
- Will not mount directly to cylinder
- Used with "ES" mounting type
- Bore sizes 32, 40, 50, 63, 80, 100mm
C96/CP96, Accessory, Clevis Pivot Bracket w/Ball Joint
Series C96 cylinders conform to ISO 15552. The series is available with a single or double rod in 6 bore sizes from ø32 to ø125mm. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm.- C(P)96 mounting brackets
- Type: Clevis Bracket w/Ball Joint "ES" type
- Can be used with "DS" type
- Can not be mounted directly to cylinder
- Bore sizes 32, 40, 50, 63, 80, 100mm
C96/CP96, Accessory, Clevis Pivot Bracket
Series C96 cylinders conform to ISO 15552. The series is available with a single or double rod in 6 bore sizes from ø32 to ø125mm. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm.- C(P)96 mounting brackets
- Type: Clevis pivot bracket
- To be used with "D" mount
- Can not be mounted directly to cylinder
- Bore sizes 32, 40, 50, 63, 80, 100mm
MB/C96 Accessory, Mounting Bracket
Tie-rod auto switch mounting bracket.
- To be used for MB and C96 cylinder series
- Each D-MP requires 2 brackets
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery