- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- C96
- C96SD ISO 15552 Cylinder Double Acting Single-Double Rod w-Air Cushion and Bumper Cushion
C96S(D), ISO 15552 Cylinder, Double Acting, Single/Double Rod w/Air Cushion and Bumper Cushion
Series C96 cylinders conform to ISO 15552. The series is available with a single or double rod in 6 bore sizes from ø32 to ø125mm. The air cushion and bumper cushion combination greatly reduces noise at the end of stroke. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm.
- Double acting, standard type, single rod
- End of stroke air cushion and rubber bumper are standard
- Bore sizes (mm): 32, 40, 50, 63, 80, 100
- Standard stroke up to 800mm
- Auto switch capable
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery
Product added to project list.
Error in adding Product to project list.