C96/CP96, Accessory, Rod/Head Flange

Series C96 cylinders conform to ISO 15552.  The series is available with a single or double rod in 6 bore sizes from ø32 to ø125mm.  High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life.  Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod.  Standard strokes range from 25 to 800mm.

  • C(P)96 mounting brackets 
  • Type: Front Flange "F" type
  • Type: Rear Flange "G" type
  • Bore sizes 32, 40, 50, 63, 80, 100mm
C96/CP96, Accessory, Rod/Head Flange
Configuration Options
  
 
Copy Configuration Number

Product Options

List updates based on your most recent configuration changes.
Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate