- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Magnetically Coupled
- Rodless Cylinder - Magnetically Coupled - Low Profile Guide
Rodless Cylinder - Magnetically Coupled - Low Profile Guide
Rodless cylinder, magnetically coupled series CY*F type has a low profile for applications tight on space. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides.
Rodless Cylinder, CY1F, Magnetically Coupled - Low Profile Guide
The CY1F low profile Rodless Cylinder - Magnetically Coupled uses industrial strength magnets located in the piston and external carriage to form a single unit that will travel when actuated with air pressure. It is installed with a single axis internal linear guide to reduce its profile as much as 29% and up to 50% weight reduction compared to the CY1H Series.
- Bore sizes: 10, 15, 25 mm
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 550, 600 mm
- Maximum stroke lengths: 500 mm (10 bore), 750 mm (15 bore), 1200 mm (25 bore)
- Minimum operating pressure: 0.2 MPa (29 psi)
- Speed: 50 ~ 500 mm/sec.
Product & CAD Models
- Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery