- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Magnetically Coupled
- Rodless Cylinder - Magnetically Coupled - Slide Bearing
Rodless Cylinder - Magnetically Coupled - Slide Bearing
Rodless cylinder, magnetically coupled series CY*S type includes an integrated slide bearing for stroke accuracy and repeatability. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides.
Rodless Cylinder, NC(D)Y2S, Magnetically Coupled, (Inch Stroke) - Slide Bearing
The NCY2S Rodless Cylinder - Magnetically Coupled uses industrial strength magnets located in the piston and external carriage to form a single unit that will travel when actuated with air pressure. It is available in a standard or heavy duty magnetic holding force. It is a one piece unit integrated with slide bearings which provides lateral stability protecting it from side load impacts.
- Bore sizes (nominal): 1/4", 3'8", 5/8", 3/4", 1", 1-1/4", 1-1/2"
- Stroke length: 2", 4", 6" 8", 10", 12", 14", 16", 18", 20", 24", 28", 32", 36", 40", 60"
- Minimum operating pressure: 26 psi
- Speed: 2 ~ 20 inch/sec.
- Auto switch capable
CY3S-Z Magnetically Coupled Rodless Cylinder Slider Type/Slide Bearing
The CY3S-Z Rodless Cylinder - Magnetically Coupled uses industrial strength magnets located in the piston and external carriage to form a single unit that will travel when actuated with air pressure. It is a one-piece unit integrated with slide bearings which provides lateral stability protecting it from side load impacts. The CY3S-Z cylinder tube has lube retainers on the internal and external surfaces to retain lubrication. Also, now available with optional switch rail.
- Bore sizes: 6, 10, 15, 20, 25, 32, & 40 (mm)
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000, 1500 mm
- Minimum operating pressure: 0.18 MPa (26 psi)
- Speed: 50 ~ 800 mm/sec.
- Options: XB9 - Low Speed (15 ~ 50 mm/sec.), XB13 - Ultra Low Speed (7 ~ 50 mm/sec)
- Auto switch capable
Rodless Cylinder, CY1S-Z, Magnetically Coupled (mm Stroke) - Slide Bearing
The CY1S-Z Rodless Cylinder - Magnetically Coupled uses industrial strength magnets located in the piston and external carriage to form a single unit that will travel when actuated with air pressure. It is a one piece unit integrated with slide bearings which provides lateral stability protecting it from side load impacts. The CY1S-Z cylinder tube has lube retainers on the internal and external surfaces to retain lubrication.
- Bore sizes: 6, 10, 15, 20, 25, 32, & 40 (mm)
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000, 1500 mm
- Minimum operating pressure: 0.18 MPa (26 psi)
- Speed: 50 ~ 400 mm/sec.
- Options: XB9 - Low Speed (15 ~ 50 mm/sec.), XB13 - Ultra Low Speed (7 ~ 50 mm/sec),
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery