- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Mechanically Jointed
- Rodless Cylinder - Mechanically Jointed - Cam Follower Guide
Rodless Cylinder - Mechanically Jointed - Cam Follower Guide
The rodless cylinder with a cam follower type makes smooth operation possible even with an off-set load. This can be used in a offset loading situation, high accuracy and long strokes.
MY1C, Mechanical Joint Rodless Cylinder, Cam Follower Guide
For long strokes with compact size and an integrated guide, the MY1 series rodless actuator provides an ideal solution. The MY1 mechanical joint rodless cylinder includes four standard models, which allow the appropriate bearing style to be selected in order to match the accuracy and load requirements of your application. If necessary, you can also combine the basic MY1 cylinder with an external guide in order to create a special engineered solution. Piping options can be selected according to the application. MY1 is available in 9 bore sizes from 16mm to 100mm. Standard strokes are available up to 2000mm with a 5000mm long stroke option on some bore sizes.
- Mechanical joint rodless cylinder with cam follower guide
- Bore sizes: 16, 20, 25, 32, 40, 50, 63 (mm)
- Strokes up to 5000mm depending upon bore size
- With one or two stroke adjusters with or without shocks
- Variety of switches and a variety of lead wire lengths
Rodless Cylinder, MY2C, Mechanically Jointed - Cam Follower Guide
The MY2C Rodless Cylinders with cam follower guide improves the load capacity and moment resistance compared to the MY1C. An inner seal belt runs the entire stroke length of the cylinder to maintain air pressure enhanced with a magnetic dust seal band to protect from contaminants. The cylinder and guide components can be separated to allow easy access for maintenance without having to remove the workpiece from the cylinder. Air cushions are standard and external shock absorbers are optional.
- Bore sizes: 16, 25, 40 mm
- Stroke lengths: 100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1200, 1400, 1600, 1800, 2000, 3000, 4000, 5000 mm
- Minimum operating pressure: 0.10 ~ 0.15 MPa (15 ~ 22 psi)
- Speed: 100~1000 mm/sec (w/o stroke adjustment bolt), 100~1500 mm/sec (external shock absorber)
- Long stroke option: up to 5000 mm (XB11), up to 3000 mm for 16 bore
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery