- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Mechanically Jointed
- Rodless Cylinder - Mechanically Jointed- High Precision Guide
Rodless Cylinder - Mechanically Jointed- High Precision Guide
The rodless cylinder with a high precision guide type are ideal for transfer and pick and place of high load work pieces. This uses two linear guides to allow higher loading.
Rodless Cylinder, MY1H-H, Mechanically Jointed, 10mm Bore - High Precision Guide
The MY1H10 Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. The integrated high precision linear guide improves positioning accuracy and repeatability. Rubber bumpers are standard and external shock absorbers are optional.
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 550, 600 mm
- Minimum operating pressure: 0.20 MPa (29 psi)
- Speed: 100~500 mm/sec (w/o stroke adjustment bolt), 100~1000 mm/sec (external shock absorber)
- Long stroke option: up to 1000 mm (XB11)
- Auto switch capable
Rodless Cylinder, MY1H, Mechanically Jointed, Standard Bores - High Precision Guide
The MY1H Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. The integrated high precision linear guide improves positioning accuracy and repeatability. It also features an end-lock option capable of holding the carriage position at the stroke end. Air cushions are standard and external shock absorbers are optional.
- Bore sizes: 16, 20 mm
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 550, 600 mm
- Minimum operating pressure: 0.15 MPa (22 psi)
- Speed: 100~1000 mm/sec (w/o stroke adjustment bolt), 100~1500 mm/sec (external shock absorber)
- Long stroke option: up to 1000 mm (XB11)
- Auto switch capable
Rodless Cylinder, MY2H, Mechanically Jointed - High Precision Guide
The MY2H Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. The enhanced design offers a 30% lower profile compared to the MY1H. The integrated high precision linear guide improves positioning accuracy and repeatability and is available in either single axis or double axis for increased rigidity. The cylinder component can be detached from the guide units or workpiece for easy maintenance and cylinder replacement. Air cushions are standard and external shock absorbers are optional.
- Bore sizes: 16, 25, 40 mm
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 550, 600 mm
- Minimum operating pressure: 0.10 ~ 0.15 MPa (15 ~ 22 psi)
- Speed: 100~1000 mm/sec (w/o stroke adjustment bolt), 100~1500 mm/sec (external shock absorber)
- Long stroke option: up to 1500 mm (XB11), up to 1000 mm for 16 bore
- Auto switch capable
MY1HT, Mechanical Joint Rodless Cylinder, High Precision Guide, High Rigidity
For long strokes with compact size and an integrated guide, the MY1 series rodless actuator provides an ideal solution. The MY1 mechanical joint rodless cylinder includes four standard models, which allow the appropriate bearing style to be selected in order to match the accuracy and load requirements of your application. If necessary, you can also combine the basic MY1 cylinder with an external guide in order to create a special engineered solution. Piping options can be selected according to the application. MY1 is available in 9 bore sizes from 16mm to 100mm. Standard strokes are available up to 2000mm with a 5000mm long stroke option on some bore sizes.
- High precision guide, high rigidity type
- Two linear guides
- Bore sizes: 50, 63 (mm)
- Strokes up to 5000mm available
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery