- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Mechanically Jointed
- Rodless Cylinder - Mechanically Jointed - Slide Bearing
Rodless Cylinder - Mechanically Jointed - Slide Bearing
The rodless cylinder with a slide bearing type comes with on integrated guide. This can be used in a medium loading situation and allow direct mounting of a work piece.
Rodless Cylinder, MY1M, Mechanically Jointed - Slide Bearing
The MY1M Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. The integrated slide bearing internal guide provides lateral stability protecting it from side load impacts. Air cushions are standard and external shock absorbers are optional.
- Bore sizes: 16, 20, 25, 32, 40, 50, 63 mm
- Stroke lengths: 100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1200, 1400, 1600, 1800, 2000, 3000, 4000, 5000 mm
- Minimum operating pressure: 0.15 ~ 0.20 MPa (22 ~ 29 psi)
- Speed: 100~1000 mm/sec (w/o stroke adjustment bolt), 100~1500 mm/sec (external shock absorber)
- Long stroke option: up to 5000 mm (XB11), up to 3000 mm for 16 bore
- Auto switch capable
Rodless Cylinder, MY3M, Mechanically Jointed - Slide Bearing
The MY3* Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. The integrated slide bearing internal guide provides lateral stability protecting it from side load impacts. Air cushions are standard and external shock absorbers are optional.
- Bore sizes: 16, 25, 40, 63 mm
- Stroke lengths: 100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1200, 1400, 1600, 1800, 2000, 3000 mm
- Minimum operating pressure: 0.15 ~ 0.20 MPa (22 ~ 29 psi)
- Speed: 80~1000 mm/sec (w/o stroke adjustment bolt), 80~1500 mm/sec (external shock absorber)
- Long stroke option: up to 3000 mm (XB11)
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery