- SMC Home
- Products
- Air Dryers Main Line Filters
- Air Dryers
- Refrigerated Air Dryers
- IDFA Refrigerated Air Dryer Standard Inlet Air Temperature for Europe Asia and Oceania
IDFA, Refrigerated Air Dryer, Standard Inlet Air Temperature, for Europe, Asia and Oceania
IDFA series refrigerated air dryers are CE marked for use in Europe and other regions that require this mark. These 50 Hz models have rated flows up to 883 SCFM (1500 m³/hr [ANR]).
- Not available in Canada
IDFA, Refrigerated Air Dryer, Sizes 60~90, Standard Inlet Air Temperature for Use in Europe, Asia and Oceania
Series IDFA refrigerated air dryers feature improved ambient (113°F/45°C) and inlet (149°F/65°C) air temperatures as well as improved flow ratings over standard models. With an improved auto drain and standard dust filter, these units will provide years of reliable service.
*** These units are not available for use in the United States or Canada ***
IDFA*F, Refrigerated Air Dryer, Sizes 100~150 Standard Inlet Air Temperature, for Use in Europe, Asia, and Oceania
Series IDAF*F refrigerated air dryers are larger units with improved ambient (113°F/45°C) and inlet (140°F/60°C) air temperatures.
*** These units are not available for use in the United States or Canada ***
IDFA*E, Refrigerated Air Dryer, Sizes 3~15, Standard Inlet Air Temperature, for Use in Europe, Asia, and Oceania
Series IDFA*E refrigerated air dryers are suitable for use in aftercooled systems with compressors up to ~20 hp (depending on dew point desired). These durable units have simple control systems and are easily serviced.
*** These units are not available for use in the United States or Canada ***