- SMC Home
- Products
- Air Dryers Main Line Filters
- Air Dryers
- Refrigerated Air Dryers
Refrigerated Air Dryers
IDF* series refrigerated air dryers are available in multiple configurations for use around the world. These standard inlet air temperature models (max. 122~149°F [50~65°C]) reliably generate dew points down to 37°F (2.°C) that is suitable for most industrial applications. All feature environmentally friendly R134a or R407C refrigerants, compact designs and stainless steel heat exchangers.
- Not available in Canada
IDFB, Refrigerated Air Dryer, Standard Inlet Air Temperature, for North America
IDFB series refrigerated air dryers are cUL listed for use in North America. These 60 Hz models have rated flows up to 459 SCFM (780 m³/hr [ANR]).
- Not available in Canada
IDF, Refrigerated Air Dryer, Standard Inlet Air Temperature for Asia
IDF series refrigerated air dryers are capable of operation on 50 or 60 Hz power for use throughout the world where specific certifications aren't required. This series includes SMC's largest units with rated flows up to 2,295 SCFM (65 m³/min [ANR]).
- Not available in Canada
- Standard inlet temperature air
- Stainless steel heat exchangers designed for long life and low pressure drops
- Compact and quiet construction
- Montreal Protocol compliant refrigerants
- Energy efficient designs
- Not available in Canada
IDFA, Refrigerated Air Dryer, Standard Inlet Air Temperature, for Europe, Asia and Oceania
IDFA series refrigerated air dryers are CE marked for use in Europe and other regions that require this mark. These 50 Hz models have rated flows up to 883 SCFM (1500 m³/hr [ANR]).
- Not available in Canada
IDU, High Inlet Temperature Dryers
Series IDU provides a stable supply of dry air even under high demand conditions with an inlet air temperature up to 176°F. The IDU's stainless steel heat exchanger improves corrosion resistance. Each unit is also equipped with an evaporation thermometer as a standard feature.
- Not available in Canada
- Designed for use with compressors or systems that do not include an after-cooler
- Integral after-cooler permits max. inlet air temperature: 176°F/80°C
- Well suited for use with reciprocating compressors
- Available in flow ratings up to 441 scfm / 12.5m³/min (ANR) (@50°F/10°C PDP)
- Connections: R threads are standard; NPT adapters available
IDH, Dryer with Outlet Air Temperature Adjustment
SMC's series IDH compact air dryer offers stable, compressed air temperature control with its integrated heater, regulator, dryer, and filter. The IDH air dryer delivers a constant volume of compressed air at the correct temperature, dew point, pressure and cleanliness, regardless of external conditions or seasonal climatic conditions. Due to it's compact size, and the ventilation holes being on the front and top, the IDH can be installed close to a wall or panel.
- Not available in Canada
- For air bearing, other applications where constant controlled temperature dry air is required
- With standard integral regulator, optional filtration
- IDH: 50/60Hz operation; IDHA: 50Hz operating CE marked
- Not available in Canada
- Energy efficient designs
Dryer Accessories
Optional accessories include: a separately installed power transformer (supplies other than standard power and voltage); dedicated base (integrates a separately installed power transformer and the air dryer); dust-protecting filter set (prevents a decline in the performance of an air dryer); bypass piping set (connecting this set to the air dryer allows a substantial reduction in installation time); foundations bolt set (fixes the air dryer to the foundations); and a piping adapter (converts the thread type of and IN/OUT fitting for an air dryer).Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery