- SMC Home
- Products
- Air Dryers Main Line Filters
- Air Dryers
- Refrigerated Air Dryers
- IDFB Refrigerated Air Dryer Standard Inlet Air Temperature for North America
IDFB, Refrigerated Air Dryer, Standard Inlet Air Temperature, for North America
IDFB series refrigerated air dryers are cUL listed for use in North America. These 60 Hz models have rated flows up to 459 SCFM (780 m³/hr [ANR]).
- Not available in Canada
IDFB*E, Refrigerated Air Dryer, Standard Inlet Air Temperature for North America
Series IDFB*E refrigerted air dryers are suitable for use in aftercooled systems with compressors up to ~100 hp (depending on dew point desired). These durable units have simple control systems and are easily serviced.
- UL certified for use in North America
- 60 Hz operation
- Max. inlet air temperature: 120°F/49°C
- Available in flow ratings up to 300 scfm/510m³/hr (ANR)(@37°F/3°C PDP)
- Connections: NPT threads are standard; R/Rc adapters are available
- Not available in Canada
IDFB, Refrigerated Air Dryer, Standard Inlet Air Temperture for North America
Series IDFB refrigerated air dryers feature improved ambient (113°F/45°C) and inlet (149°F/65°C) air temperatures as well as improved flow ratings over standard models. With an improved auto drain and standard dust filter, these units will provide years of reliable service.
- cUL certified for use in North America
- 60 Hz operation
- Max. inlet air temperature: 149°F (65°C)
- Max. flow at rated conditions: 335 scfm 570 m³/hr (ANR) @ 37°F (3°C) PDP
- Connections: NPT threads are standard; R adapters are available
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery