- SMC Home
- Products
- Airline Equipment
- Pressure Regulators
- Air Regulators
- AR-D Modular Air Regulator
AR-D Modular Air Regulator
The AR-D series of modular air regulators brings a modern appearance to SMC's line of regulators while maintaining the high performance of our other series. Its 125 psi maximum set pressure and range of standard features make it ideal for most applications. The new handle design make these units easier to adjust than previous models. The AR-D is currently available in three body sizes with more to come in the near future.
AR20-D to AR60-D, Regulator & Regulator w/Backflow Function
The AR-D series of modular air regulators brings a modern appearance to SMC's line of regulators while maintaining the high performance of our other series. Its 125 psi maximum set pressure and range of standard features make it ideal for most applications. The new handle design make these units easier to adjust than previous models.
AR*M-D Series Modular Type Common Supply Regulator
AR*M-D Series manifold regulator allows multiple set pressure to be set from a single manifold unit. Reduce the piping work when using multiple regulators by using modular connection AR*M-D. AR*M-D is available in port sizes 1/8" to 1/2" (IN Port) and compatible with standard components of AC-D FRL unit.
AR10-A Modular Style Regulator, Metric, North American & European
Air Regulator Series AR-A have been updated to the new urban white base color for a clean modern look. The pressure drop across the regulator has been reduced to create a more efficient unit with a maximum set pressure of 100 psi. The locking adjustment knob prevents accidental setting changes. Options include a mounting bracket and set nuts for panel mounting as well as pressure gauges. The modular design of the AR-A series connects with other SMC air preparation equipment of similar size.
AR-D/AW-D Series Knob Cover
The AR_P-580AS knob cover mounts directly onto the adjustment knob of AR-D series regulators and AW-D series filter regulators, preventing accidental operation in applications where inadvertent pressure changes could affect system performance or safety. The cover accepts a standard padlock (customer-supplied) for added security, and can be mounted facing any direction relative to the knob for maximum installation flexibility.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- SS5Y-SW Manifold for Compact Wireless Remote
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories