- SMC Home
- Products
- Airline Equipment
- Pressure Regulators
- Air Regulators
Air Regulators
Pressure Regulators from SMC have been updated to the new urban white base color for a clean modern look. The pressure drop across the regulator has been reduced to create a more efficient unit with a maximum set pressure of 100 psi. The locking adjustment knob prevents accidental setting changes. Options include a mounting bracket and set nuts for panel mounting as well as pressure gauges. The modular design of the AR-A series connects with other SMC air preparation equipment of similar size.
AR-D Modular Air Regulator
The AR-D series of modular air regulators brings a modern appearance to SMC's line of regulators while maintaining the high performance of our other series. Its 125 psi maximum set pressure and range of standard features make it ideal for most applications. The new handle design make these units easier to adjust than previous models. The AR-D is currently available in three body sizes with more to come in the near future.
ARG Air Regulator
Air Regulator series ARG is modular style with built-in pressure gauge, offers an optional, built-in backflow mechanism which enables reliable discharge of air pressure from outlet to inlet. The mounting angle of the pressure gauge is selectable depending on the piping direction, and with the anti-revolving mechanism (PAT.PEND.), the pressure gauge will not be revolved even after the handle is operated. "Note that the ARG-B has been released as a replacement for the ARG. While the ARG is still supported with inventory and no obsolescence date has been announced, we strongly encourage the use of the ARG-B for new applications"
AR Air Regulator
Cost effective and clean looking, series AR regulators offer various pressure range settings to accommodate most applications. The locking adjustment knob prevents accidental setting changes. The modular design of the AR series connects with other SMC air preparation equipment.
ARJ Miniature Air Regulator
Miniature air regulator series ARJ is part of SMC's pressure control equipment line. The ARJ series is available with or without one-touch fittings depending on the model type. All models come standard as direct operated relieving style. Two mounting thread options are available on the ARJ210 & ARJ310 series. ARJ1020F comes standard with M5 threads. Options include bracket, pressure gauge, and manifold base (depending on model).
ARM Air Regulator Manifold
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
ARX20 Piston Air Regulator
Air Regulator Series ARX20 is a piston type regulator. It is compatible with a primary supply pressure of 2.0MPa and is ideal for pressure adjustment of air blowing applications. The ARX has a compact design with a width of 35mm and an overall length of 80mm. The piston operated design ensures long operating life. The ARX has an easy-to-operate adjustment handle.
IL Air Regulator
Booster relay series IL100 is used when the piping between instrumentation and operational area is long, or when operational area has large capacity. Series IL100 can help accelerate actuation speed considerably.
IRV Vacuum Regulator
The IRV series vacuum regulator is a more compact size and has an expanded range. Thread sizes available include Rc(PT), NPT and G(PF). The new and improved IRV10/20 series offers single sided connections for ease of installation and panel mounting. Built-in one-touch fittings include 6, 8, and 10mm and also 1/4", 5/16", and 3/8" for both fitting types elbow or straight.
AP20-D Modular Relief Valve
The AP20-D modular relief valve is used to maintain constant pressure in a line by releasing excess pressure to atmosphere. While similar to the relief function in a standard regulator, the AP20-D is capable of relieving pressure spikes more quickly.
VCHR Air Regulator
Designed for use with air or inert gas, SMC's VCHR can operate up to a maximum pressure of 6.0 MPa with a set range of 0.5 to 5.0 MPa. With large flow passages, and IS01179-1 conforming port thread sizes, high flow rates are ensured. A metal-sealed relief valve, and a polyurethane elastomer poppet improve durability. Expected service life is approximately 10 million cycles.
Product Categories & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories