- SMC Home
- Products
- Airline Equipment
- Pressure Regulators
- Air Regulators
- VCHR Air Regulator
VCHR Air Regulator
Designed for use with air or inert gas, SMC's VCHR can operate up to a maximum pressure of 6.0 MPa with a set range of 0.5 to 5.0 MPa. With large flow passages, and IS01179-1 conforming port thread sizes, high flow rates are ensured. A metal-sealed relief valve, and a polyurethane elastomer poppet improve durability. Expected service life is approximately 10 million cycles.
VCHR, Direct Operated Regulator for 6.0 MPa (Relieving Type)
Designed for use with air or inert gas, SMC's VCHR can operate up to a maximum pressure of 6.0 MPa with a set range of 0.5 to 5.0 MPa. With large flow passages, and IS01179-1 conforming port thread sizes, high flow rates are ensured. A metal-sealed relief valve, and a polyurethane elastomer poppet improve durability. Expected service life is approximately 10 million cycles.