- SMC Home
- Products
- Airline Equipment
- Pressure Regulators
- Air Regulators
- ARM Air Regulator Manifold
ARM Air Regulator Manifold
Air Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
AR*M-D Series Modular Type Common Supply Regulator
AR*M-D Series manifold regulator allows multiple set pressure to be set from a single manifold unit. Reduce the piping work when using multiple regulators by using modular connection AR*M-D. AR*M-D is available in port sizes 1/8" to 1/2" (IN Port) and compatible with standard components of AC-D FRL unit.
ARM5 Compact Manifold Regulator, up to 300 L/min
ARM5 series is a compact and space saving manifold regulator with 14mm body width. ARM5 is available as a single unit and as a manifold. Check valve equipped as standard.
ARM10/11 Compact Manifold Regulator, Up to 400 L/min
ARM10/11 series is a compact manifold regulator with integrated pressure gauge with adjustable limit indicator. ARM10/11 series is available as individual and manifold type. Check valve equipped as standard.
ARM1000/2000 Manifold Regulator, up to 600L/min
Air Regulator manifold series ARM is available in standard size 1000 (max 300 L/min) & 2000 (max 600 L/min). Standard models are available with 4 connection methods and have backflow function availability.
ARM2500/3000 Manifold Regulator, up to 4200 L/min
ARM modular pressure regulator manifold is available in sizes 2500 (max 1900 L/min) & 3000 (max 4200 L/min). Standard models are available with 4 connection methods and have backflow function availability as option. Modular styles can be freely mounted on a manifold station and have easy set up usiing the new handle.
Product Categories & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories