- SMC Home
- Products
- Airline Equipment
- Pressure Regulators
- Air Regulators
- ARM
- ARM10-11 Compact Manifold Regulator Up to 400 L-min
ARM10/11 Compact Manifold Regulator, Up to 400 L/min
ARM10/11 series is a compact manifold regulator with integrated pressure gauge with adjustable limit indicator. ARM10/11 series is available as individual and manifold type. Check valve equipped as standard.
ARM10, Small Manifold Regulator, Single
ARM10/11 series is a compact manifold regulator with integrated pressure gauge with adjustable limit indicator. ARM10/11 series is available as individual and manifold type. Check valve equipped as standard.
- Small manifold regulator, single unit
- IN/OUT fittings: straight & elbow (metric & inch)
- Proof pressure: 1.5MPa
- Ambient temperature: 5~60°C
- Accessories: bracket, pressure gauge, panel nut
- Options: 0.35MPa setting, non-relieving, oil free
ARM10F, Single Regulator, Front Handle
ARM10/11 series is a compact manifold regulator with integrated pressure gauge with adjustable limit indicator. ARM10/11 series is available as individual and manifold type. Check valve equipped as standard.
- Regulator, front handle type
- IN/OUT fitting type: straight & elbow (metric & inch)
- IN/OUT piping position: bottom, top
- Accessories: bracket, pressure gauge, panel nut, cover
- Options: 0.35MPa setting, non-relieving, oil free
ARM10F, Regulator Single Unit Front Handle
ARM10/11 series is a compact manifold regulator with integrated pressure gauge with adjustable limit indicator. ARM10/11 series is available as individual and manifold type. Check valve equipped as standard.
- Regulator for manifold, front handle type
- Accessories: bracket, pressure gauge, panel nut
- Options: 0.35MPa setting, non-relieving, oil free
- NPN or PNP digital pressure switch output
ARM11A, Small Manifold Regulator, Common Supply
ARM10/11 series is a compact manifold regulator with integrated pressure gauge with adjustable limit indicator. ARM10/11 series is available as individual and manifold type. Check valve equipped as standard.
- Manifold regulator, common supply type
- IN/OUT fittings: straight & elbow (metric & inch)
- Proof pressure: 1.5MPa
- Ambient temperature: 5~60°C
- Variety of accessories available
- Options: 0.35MPa setting, non-relieving, oil free
ARM11B, Small Manifold Regulator, Individual Supply
ARM10/11 series is a compact manifold regulator with integrated pressure gauge with adjustable limit indicator. ARM10/11 series is available as individual and manifold type. Check valve equipped as standard.
- Manifold regulator, individual supply type
- IN/OUT fittings: straight & elbow (metric & inch)
- Proof pressure: 1.5MPa
- Ambient temperature: 5~60°C
- Accessories: pressure gauge
- Options: 0.35MPa setting, non-relieving, oil free
ARM11A, Regulator Block, Common Supply
ARM10/11 series is a compact manifold regulator with integrated pressure gauge with adjustable limit indicator. ARM10/11 series is available as individual and manifold type. Check valve equipped as standard.
- Regulator block, common supply type
- OUT piping type: straight & elbow (metric & inch)
- OUT piping position: bottom, top
- Handle position: top, bottom, front
- Accessories: pressure gauge
- Options: 0.35MPa setting, non-relieving, oil free
ARM11B, Regulator Block, Individual Supply
ARM10/11 series is a compact manifold regulator with integrated pressure gauge with adjustable limit indicator. ARM10/11 series is available as individual and manifold type. Check valve equipped as standard.
- Regulator block, individual supply type
- IN/OUT fittings: straight & elbow (metric & inch)
- IN/OUT piping: bottom, top
- Handle position: top, bottom, front
- Accessories: pressure gauge
- Options: 0.35MPa setting, non-relieving, oil free
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery