Select values from the drop down lists or make appropriate selections to configure the part number.
Handle Position
-- Pick an Option --
A (Upper)
B (Front)
C (Bottom)
Piping
-- Pick an Option --
1 (IN/OUT: Bottom)
2 (IN/OUT: Top)
3 (IN:Bottom/OUT:Top)
4 (IN: Top/OUT: Bottom)
Stations
-- Pick an Option --
1 Station
2 Stations
3 Stations
4 Stations
5 Stations
6 Stations
7 Stations
8 Stations
9 Stations
M (10 Stations)
Fitting
-- Pick an Option --
07 (IN: Straight Ø6, OUT: Straight Ø4)
08 (IN: Straight Ø6, OUT: Straight Ø6)
09 (IN Straight Ø8, OUT Straight Ø4)
10 (IN Straight Ø8, OUT Straight Ø6)
11 (IN Straight Ø10, OUT Straight Ø4)
12 (IN Straight Ø10, OUT Straight Ø6)
19 (IN: Elbow Ø6, OUT: Elbow Ø4)
20 (IN: Elbow Ø6, OUT: Elbow Ø6)
21 (IN Elbow Ø8, OUT Elbow Ø4)
22 (IN Elbow Ø8, OUT Elbow Ø6)
23 (IN Elbow Ø10, OUT Elbow Ø4)
24 (IN Elbow Ø10, OUT Elbow Ø6)
26 (IN: Straight Ø6, OUT: Elbow Ø4)
27 (IN: Straight Ø6, OUT: Elbow Ø6)
28 (IN Straight Ø8, OUT Elbow Ø4)
29 (IN Straight Ø8, OUT Elbow Ø6)
30 (IN Straight Ø10, OUT Elbow Ø4)
31 (IN Straight Ø10, OUT Elbow Ø6)
33 (IN: Elbow Ø6, OUT: Straight Ø4)
34 (IN: Elbow Ø6, OUT: Straight Ø6)
35 (IN Elbow Ø8, OUT Straight Ø4)
36 (IN Elbow Ø8, OUT Straight Ø6)
37 (IN Elbow Ø10, OUT Straight Ø4)
38 (IN Elbow Ø10, OUT Straight Ø6)
57 (IN: Straight 1/4, OUT: Straight 5/32)
58 (IN: Straight 1/4, OUT: Straight 1/4)
59 (IN: Straight 5/16, OUT: Straight 5/32)
60 (IN: Straight 5/16, OUT: Straight 1/4)
61 (IN: Straight 3/8, OUT: Straight 5/32)
62 (IN: Straight 3/8, OUT: Straight 1/4)
69 (IN: Elbow 1/4, OUT: Elbow 5/32)
70 (IN: Elbow 1/4, OUT: Elbow 1/4)
71 (IN: Elbow 5/16, OUT: Elbow 5/32)
72 (IN: Elbow 5/16, OUT: Elbow 1/4)
73 (IN: Elbow 3/8, OUT: Elbow 5/32)
74 (IN: Elbow 3/8, OUT: Elbow 1/4)
76 (IN: Straight 1/4, OUT: Elbow 5/32)
77 (IN: Straight 1/4, OUT: Elbow 1/4)
78 (IN: Straight 5/16, OUT: Elbow 5/32)
79 (IN: Straight 5/16, OUT: Elbow 1/4)
80 (IN: Straight 3/8, OUT: Elbow 5/32)
81 (IN: Straight 3/8, OUT: Elbow 1/4)
83 (IN: Elbow 1/4, OUT: Straight 5/32)
84 (IN: Elbow 1/4, OUT: Straight 1/4)
85 (IN: Elbow 5/16, OUT: Straight 5/32)
86 (IN: Elbow 5/16, OUT: Straight 1/4)
87 (IN: Elbow 3/8, OUT: Straight 5/32)
88 (IN: Elbow 3/8, OUT: Straight 1/4)
Accessory
-- Pick an Option --
w/o PressureGauge,Common SUP Block,L Side
A (w/o PressureGauge,Common SUP Block w/PressureSwitch,L Side)
B (w/o Pressure Gauge, 3 Port Valve Common SUP Block L Side)
C (w/o Pressure Gauge, 3 Port Valve Common SUP Block L Side + Pressure Switch)
D (w/o Pressure Gauge, Common SUP Block R Side)
E (w/o Pressure Gauge, Common SUP Block w/Pressure Switch R Side)
F (w/o Pressure Gauge, 3 Port Valve Common SUP Block R Side)
G (w/o Pressure Gauge, 3 Port Valve Common SUP Block R Side + Pressure Switch)
H (w/o Pressure Gauge, Common SUP Block B Side)
J (Pressure Gauge, Common SUP Block L Side)
K (Pressure Gauge, Common SUP Block w/Pressure Switch L Side)
L (Pressure Gauge, 3 Port Valve Common SUP Block L Side)
M (Pressure Gauge, 3 Port Valve Common SUP L Side + Pressure Switch Block)
N (Pressure Gauge, Common SUP Block R Side)
O (Pressure Gauge, Common SUP Block w/Pressure Switch R Side)
P (Pressure Gauge, 3 Port Valve Common SUP Block R Side)
Q (Pressure Gauge, 3 Port Valve Common SUP Block R Side + Pressure Switch Block)
R (Pressure Gauge, Common SUP Block B Side)
Option
-- Pick an Option --
None
1 (0.35MPa)
2 (Non-relieving)
3 (Degreased Type)
4 (0.35MPa, Non-relieving)
5 (0.35MPa, Degreased)
6 (Non-relieving, Degreased)
7 (0.35MPa, Non-relieving, Degreased)
Unit
-- Pick an Option --
Name Plate, Gauge & Pressure Switch (Fixed Display) MPa
Z [Name Plate, Gauge & Pressure Switch w/Unit Switching Function (PSI)]
ZA [Digital Pressure Switch w/Unit Switching Function (MPa)]
Digital Pressure Switch Output Specifications
-- Pick an Option --
None
N (NPN Open Collector)
P (PNP Open Collector)
Options in: Gray are not compatible with other selected option value. Red conflict with another selected option value. Amber are not recommended.