- SMC Home
- Products
- Airline Equipment
- Pressure Regulators
- Electronic Regulators
- ITV
- IITV Manifolds for Electro-Pneumatic Regulators
IITV Manifolds for Electro-Pneumatic Regulators
Various ITV models can be combined onto one manifold to consolidate the regulating function to one location, save space, reduce piping, and simplify machine mounting.
IITV00 Manifold, for Compact Electro-Pneumatic Regulators
Various ITV models can be combined onto one manifold to consolidate the regulating function to one location, save space, reduce piping, and simplify machine mounting.
- Manifold for ITV00 electro-pneumatic regulators
- Up to 10 stations
- DIN rail mount design allows stations to be easily increased or decrease
IITV23 Manifold, Plug-In Type, with EX600 Fieldbus
Various ITV models can be combined onto one manifold to consolidate the regulating function to one location, save space, reduce piping, and simplify machine mounting.
- Max number of E/P regulator: 4 stations
- Available protocol: EtherNet/IP, Profinet, EtherCAT
- Compatible with EX600 I/O units
- IP rating: IP65
Please contact your SMC representative when placing the order.
IITV, Manifold for Electro-Pneumatic Regulator with Ethernet
Series ITV is an electro-pneumatic regulator that controls air pressure with an electric signal. This configuration mounts up to 8 regulators on an aluminum manifold, for consolidation of space and air supply. The port size and thread type of the manifold can be selected. The regulators include EtherNet/IP communication, designed and built in SMC's North American headquarters, with a 2nd generation chipset with new features and upgrades. The new design is CE and UL certified, while also meeting the ODVA specifications. The IP address can now be set with a DIP switch. An integrated 2-port switch, Quick Connect, and Device Level Ring allow this ITV to operate in typical manufacturing network topologies. Multiple ITVs can be daisy chained, with Power over Ethernet available for up to 5 units. The new dynamic web page design includes pressure settings and feedback in engineering units. Gain and sensitivity can also be adjusted. Expanded fault diagnostics and alarms enable quicker toubleshooting for reduced downtime. In the event of a lost connection, the regulator holds the set point pressure to maintain the machine's operation.
- Power supply voltage: 24 VDC ± 10%
- Connector: 4-pin M12
- I/O signal: 12 bit resolution
- Linearity: ± 1% F.S.
- Hysteresis: ± 0.5% F.S.
- Repeatability: ± 0.5% F.S.
- Sensitivity: ±0.2% F.S.
- Enclosure rating: IP65
IITV20 Manifold, Electro-Pneumatic Regulator
Various ITV models can be combined onto one manifold to consolidate the regulating function to one location, save space, reduce piping, and simplify machine mounting.
- Manifold for ITV1000/2000 Electro-Pneumatic Regulators
- Up to 8 stations
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery